3242G012CR+30/1 14:1+MG10

FAULHABER® Coreless Technology series 3242_CR, 32 mm dia. brush DC micro motor, 12V coil, graphite commutation with FAULHABER® series 30/1, 30 mm... More Details
SKU:
3242G012CR+30/1 14:1+MG10
Price per unit:
$658.70
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 3242_CR
Motor Winding: 12V
Gearhead Series: 30/1
Gearhead Ratio: 14:1
Overall Diameter: 32 mm
Overall Length: 77.1 mm
Overall Weight: 0.692 lbs

Additional Pricing options

  • Buy 5 for $534.10 each and save 19%
  • Buy 10 for $411.10 each and save 38%
  • Buy 25 for $391.70 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 25 gcm2
Friction Torque/ Residual Torque: 4.8 mNm
Mechanical Time constant: 7.5 ms
Max Angular acceleration: 73 rad/s2
Torque constant rotary: 20.6 mNm/A
Back EMF constant rotary: 2.15 mV/rpm
Terminal/Phase Resistance: 1.27 Ω
Terminal Inductance: 135 μH
Gearhead Ratio: 14:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 350 mNm
Intermittent Torque Max: 500 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 8000 rpm
Radial Shaft Load Max: 150 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 80 %
Direction of Rotation: CW
`