3242G024BX4+32/3 14:1+MG12

FAULHABER® 4 Pole Technology series 3242_BX4, 32 mm dia. brushless DC micro motor, 24V coil with FAULHABER® series 32/3, 32 mm dia. precision... More Details
SKU:
3242G024BX4+32/3 14:1+MG12
Price per unit:
$619.90
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 3242_BX4
Motor Winding: 24V
Gearhead Series: 32/3
Gearhead Ratio: 14:1
Overall Diameter: 32 mm
Overall Length: 85.8 mm
Overall Weight: 0.814 lbs

Additional Pricing options

  • Buy 5 for $496.80 each and save 20%
  • Buy 10 for $383.30 each and save 38%
  • Buy 25 for $352.20 each and save 43%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 30 gcm2
Friction Torque/ Residual Torque: 1.3 mNm
Dynamic friction: 0.001 mNm/rpm
Mechanical Time constant: 6.4 ms
Max Angular acceleration: 90 rad/s2
Torque constant rotary: 42.1 mNm/A
Back EMF constant rotary: 4.335 mV/rpm
Terminal/Phase Resistance: 3.67 Ω
Terminal Inductance: 240 μH
Gearhead Ratio: 14:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 400 mNm
Intermittent Torque Max: 600 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 8000 rpm
Radial Shaft Load Max: 200 N
Axial Shaft Load Max: 200 N
Operating Temp, Min: -20 °C
Operating Temp, Max: 125 °C
Efficiency: 80 %
Direction of Rotation: CW
`