3242G024CR

FAULHABER® Coreless Technology series 3242_CR, 32 mm dia. brush DC micro motor, 24V coil, graphite commutation and 5.0 mm dia. plain shaft.
SKU:
3242G024CR
Price per unit:
$359.70
Motor
Datasheets
Configured Product Specifications
Motor Series: 3242_CR
Motor Winding: 24V
Overall Diameter: 32 mm
Overall Length: 42 mm
Overall Weight: 0.386 lbs

Additional Pricing options

  • Buy 5 for $292.20 each and save 19%
  • Buy 10 for $224.70 each and save 38%
  • Buy 25 for $213.60 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 26 gcm2
Friction Torque/ Residual Torque: 4.8 mNm
Mechanical Time constant: 7.5 ms
Max Angular acceleration: 74 rad/s2
Torque constant rotary: 41.3 mNm/A
Back EMF constant rotary: 4.33 mV/rpm
Terminal/Phase Resistance: 5 Ω
Terminal Inductance: 540 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`