3257G012CR+30/1 14:1+HEDS5540I06+MG10+OPEC04

FAULHABER® Coreless Technology series 3257_CR, 32 mm dia. brush DC micro motor, 12V coil, graphite commutation with FAULHABER® series 30/1, 30 mm... More Details
SKU:
3257G012CR+30/1 14:1+HEDS5540I06+MG10+OPEC04
Price per unit:
$771.61
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 3257_CR
Motor Winding: 12V
Gearhead Series: 30/1
Gearhead Ratio: 14:1
Encoder Technology: Optical, 3 Channel
Encoder Resolution: 512
Overall Diameter: 41.1 mm
Overall Length: 110.4 mm
Overall Weight: 0.895 lbs

Additional Pricing options

  • Buy 5 for $699.93 each and save 9%
  • Buy 10 for $636.48 each and save 18%
  • Buy 25 for $584.21 each and save 24%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 42 gcm2
Friction Torque/ Residual Torque: 4.9 mNm
Mechanical Time constant: 4.7 ms
Max Angular acceleration: 130 rad/s2
Torque constant rotary: 19.1 mNm/A
Back EMF constant rotary: 2 mV/rpm
Terminal/Phase Resistance: 0.41 Ω
Terminal Inductance: 70 μH
Gearhead Ratio: 14:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 350 mNm
Intermittent Torque Max: 500 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 8000 rpm
Radial Shaft Load Max: 150 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 80 %
Direction of Rotation: CW
`