3257G012CR

FAULHABER® Coreless Technology series 3257_CR, 32 mm dia. brush DC micro motor, 12V coil, graphite commutation and 5.0 mm dia. plain shaft.
SKU:
3257G012CR
Price per unit:
$407.10
Motor
Datasheets
Configured Product Specifications
Motor Series: 3257_CR
Motor Winding: 12V
Overall Diameter: 32 mm
Overall Length: 57 mm
Overall Weight: 0.533 lbs

Additional Pricing options

  • Buy 5 for $330.80 each and save 19%
  • Buy 10 for $254.40 each and save 38%
  • Buy 25 for $241.70 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 42 gcm2
Friction Torque/ Residual Torque: 4.9 mNm
Mechanical Time constant: 4.7 ms
Max Angular acceleration: 130 rad/s2
Torque constant rotary: 19.1 mNm/A
Back EMF constant rotary: 2 mV/rpm
Terminal/Phase Resistance: 0.41 Ω
Terminal Inductance: 70 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`