3257G012CRIE3-1024+32/3 989:1+MG12

FAULHABER® Coreless Technology series 3257_CR, 32 mm dia. brush DC micro motor, 12V coil, graphite commutation with FAULHABER® series 32/3, 32 mm... More Details
SKU:
3257G012CRIE3-1024+32/3 989:1+MG12
Price per unit:
$1,006.90
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 3257_CR
Motor Winding: 12V
Gearhead Series: 32/3
Gearhead Ratio: 989:1
Encoder Technology: Magnetic, 3 Channel
Encoder Resolution: 1024
Overall Diameter: 32 mm
Overall Length: 140.5 mm
Overall Weight: 1.183 lbs

Additional Pricing options

  • Buy 5 for $814.60 each and save 19%
  • Buy 10 for $627.50 each and save 38%
  • Buy 25 for $593.40 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 42 gcm2
Friction Torque/ Residual Torque: 4.9 mNm
Mechanical Time constant: 4.7 ms
Max Angular acceleration: 130 rad/s2
Torque constant rotary: 19.1 mNm/A
Back EMF constant rotary: 2 mV/rpm
Terminal/Phase Resistance: 0.41 Ω
Terminal Inductance: 70 μH
Gearhead Ratio: 989:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 7000 mNm
Intermittent Torque Max: 10000 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 8000 rpm
Radial Shaft Load Max: 200 N
Axial Shaft Load Max: 200 N
Operating Temp, Min: -20 °C
Operating Temp, Max: 125 °C
Efficiency: 55 %
Direction of Rotation: CW
`