The store will not work correctly when cookies are disabled.
3268G024BX4
FAULHABERĀ® 4 Pole Technology series 3268_BX4, 32 mm dia. brushless DC micro motor, 24V coil and 5.0 mm dia. plain shaft.
FAULHABERĀ® 4 Pole Technology series 3268_BX4, 32 mm dia. brushless DC micro motor, 24V coil and 5.0 mm dia. plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
3268_BX4 |
| Motor Winding: |
24V |
| Overall Diameter: |
32 mm |
| Overall Length: |
70.2 mm |
| Overall Weight: |
0.639 lbs |
Additional Pricing options
-
Buy 5 for
$306.20
each and save 20%
-
Buy 10 for
$236.20
each and save 39%
-
Buy 25 for
$209.90
each and save 45%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
63 gcm2 |
| Friction Torque/ Residual Torque: |
1.6 mNm |
| Dynamic friction: |
0.001 mNm/rpm |
| Mechanical Time constant: |
4.9 ms |
| Max Angular acceleration: |
112 rad/s2 |
| Torque constant rotary: |
43.5 mNm/A |
| Back EMF constant rotary: |
4.534 mV/rpm |
| Terminal/Phase Resistance: |
1.47 Ω |
| Terminal Inductance: |
110 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |