3268G024BX4AES-4096+32/3R 3.71:1+MG12

FAULHABER® 4 Pole Technology series 3268_BX4, 32 mm dia. brushless DC micro motor, 24V coil with FAULHABER® series 32/3R, 32 mm dia. precision... More Details
SKU:
3268G024BX4AES-4096+32/3R 3.71:1+MG12
Price per unit:
$766.80
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 3268_BX4
Motor Winding: 24V
Gearhead Series: 32/3R
Gearhead Ratio: 3.71:1
Encoder Technology: Magnetic, Absolute
Encoder Resolution: 4096
Overall Diameter: 32 mm
Overall Length: 121.5 mm
Overall Weight: 1.047 lbs

Additional Pricing options

  • Buy 5 for $613.30 each and save 20%
  • Buy 10 for $473.00 each and save 38%
  • Buy 25 for $430.20 each and save 44%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 63 gcm2
Friction Torque/ Residual Torque: 1.6 mNm
Dynamic friction: 0.001 mNm/rpm
Mechanical Time constant: 4.9 ms
Max Angular acceleration: 112 rad/s2
Torque constant rotary: 43.5 mNm/A
Back EMF constant rotary: 4.534 mV/rpm
Terminal/Phase Resistance: 1.47 Ω
Terminal Inductance: 110 μH
Gearhead Ratio: 3.71:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 1000 mNm
Intermittent Torque Max: 1200 mNm
Recommended input speed Max: 6000 rpm
Gearhead Intermittent Input Speed Max: 18000 rpm
Radial Shaft Load Max: 200 N
Axial Shaft Load Max: 200 N
Operating Temp, Min: -10 °C
Operating Temp, Max: 125 °C
Efficiency: 91 %
Direction of Rotation: CW
`