3268G024BX4IE3-1024+38/1 43:1+MG10

FAULHABER® 4 Pole Technology series 3268_BX4, 32 mm dia. brushless DC micro motor, 24V coil with FAULHABER® series 38/1, 38 mm dia. precision... More Details
SKU:
3268G024BX4IE3-1024+38/1 43:1+MG10
Price per unit:
$923.40
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 3268_BX4
Motor Winding: 24V
Gearhead Series: 38/1
Gearhead Ratio: 43:1
Encoder Technology: Magnetic, 3 Channel
Encoder Resolution: 1024
Overall Diameter: 38 mm
Overall Length: 135.5 mm
Overall Weight: 1.241 lbs

Additional Pricing options

  • Buy 5 for $740.00 each and save 20%
  • Buy 10 for $570.80 each and save 38%
  • Buy 25 for $523.90 each and save 43%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 63 gcm2
Friction Torque/ Residual Torque: 1.6 mNm
Dynamic friction: 0.001 mNm/rpm
Mechanical Time constant: 4.9 ms
Max Angular acceleration: 112 rad/s2
Torque constant rotary: 43.5 mNm/A
Back EMF constant rotary: 4.534 mV/rpm
Terminal/Phase Resistance: 1.47 Ω
Terminal Inductance: 110 μH
Gearhead Ratio: 43:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 1400 mNm
Intermittent Torque Max: 1900 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 8000 rpm
Radial Shaft Load Max: 300 N
Axial Shaft Load Max: 300 N
Operating Temp, Min: -20 °C
Operating Temp, Max: 125 °C
Efficiency: 70 %
Direction of Rotation: CW
`