3272G012CR+30/1 1526:1+MG10

FAULHABER® Coreless Technology series 3272_CR, 32 mm dia. brush DC micro motor, 12V coil, graphite commutation with FAULHABER® series 30/1, 30 mm... More Details
SKU:
3272G012CR+30/1 1526:1+MG10
Price per unit:
$1,002.20
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 3272_CR
Motor Winding: 12V
Gearhead Series: 30/1
Gearhead Ratio: 1526:1
Overall Diameter: 32 mm
Overall Length: 131.2 mm
Overall Weight: 1.205 lbs

Additional Pricing options

  • Buy 5 for $803.90 each and save 20%
  • Buy 10 for $620.00 each and save 38%
  • Buy 25 for $571.60 each and save 43%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 67 gcm2
Friction Torque/ Residual Torque: 3.9 mNm
Mechanical Time constant: 3.1 ms
Max Angular acceleration: 178 rad/s2
Torque constant rotary: 20.8 mNm/A
Back EMF constant rotary: 2.18 mV/rpm
Terminal/Phase Resistance: 0.2 Ω
Terminal Inductance: 45 μH
Gearhead Ratio: 1526:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 4500 mNm
Intermittent Torque Max: 6000 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 8000 rpm
Radial Shaft Load Max: 150 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 55 %
Direction of Rotation: CW
`