3272G012CR

FAULHABERĀ® Coreless Technology series 3272_CR, 32 mm dia. brush DC micro motor, 12V coil, graphite commutation and 5.0 mm dia. plain shaft.
SKU:
3272G012CR
Price per unit:
$507.60
Motor
Datasheets
Configured Product Specifications
Motor Series: 3272_CR
Motor Winding: 12V
Overall Diameter: 32 mm
Overall Length: 72 mm
Overall Weight: 0.687 lbs

Additional Pricing options

  • Buy 5 for $403.80 each and save 20%
  • Buy 10 for $311.50 each and save 39%
  • Buy 25 for $276.90 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 67 gcm2
Friction Torque/ Residual Torque: 3.9 mNm
Mechanical Time constant: 3.1 ms
Max Angular acceleration: 178 rad/s2
Torque constant rotary: 20.8 mNm/A
Back EMF constant rotary: 2.18 mV/rpm
Terminal/Phase Resistance: 0.2 Ω
Terminal Inductance: 45 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded