The store will not work correctly when cookies are disabled.
3274G024BP4
FAULHABER® 4 Pole Technology series 3274_BP4, 32 mm dia. brushless DC micro motor, 24V coil and 5.0 mm dia. plain shaft.
FAULHABER® 4 Pole Technology series 3274_BP4, 32 mm dia. brushless DC micro motor, 24V coil and 5.0 mm dia. plain shaft.
Less Details
Price per unit:
$1,023.20
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
3274_BP4 |
| Motor Winding: |
24V |
| Overall Diameter: |
32 mm |
| Overall Length: |
74 mm |
| Overall Weight: |
0.705 lbs |
Additional Pricing options
-
Buy 5 for
$789.40
each and save 23%
-
Buy 25 for
$701.60
each and save 31%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
48 gcm2 |
| Friction Torque/ Residual Torque: |
2.9 mNm |
| Dynamic friction: |
0.001 mNm/rpm |
| Mechanical Time constant: |
1.5 ms |
| Max Angular acceleration: |
562 rad/s2 |
| Torque constant rotary: |
28.4 mNm/A |
| Back EMF constant rotary: |
2.97 mV/rpm |
| Terminal/Phase Resistance: |
0.25 Ω |
| Terminal Inductance: |
60 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |
`