3564K012B+38/2 3.71:1+MG10

FAULHABER® series 3564_B, 35 mm dia. brushless DC micro motor, 12V coil with FAULHABER® series 38/2, 38 mm dia. precision planetary gearhead,... More Details
SKU:
3564K012B+38/2 3.71:1+MG10
Price per unit:
$899.70
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 3564_B
Motor Winding: 12V
Gearhead Series: 38/2
Gearhead Ratio: 3.71:1
Overall Diameter: 38 mm
Overall Length: 96.3 mm
Overall Weight: 1.006 lbs

Additional Pricing options

  • Buy 5 for $727.80 each and save 19%
  • Buy 10 for $561.10 each and save 38%
  • Buy 25 for $535.90 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 34.9 gcm2
Friction Torque/ Residual Torque: 1.2 mNm
Mechanical Time constant: 10.4 ms
Max Angular acceleration: 84 rad/s2
Torque constant rotary: 14.52 mNm/A
Back EMF constant rotary: 1.44 mV/rpm
Terminal/Phase Resistance: 0.56 Ω
Terminal Inductance: 90 μH
Gearhead Ratio: 3.71:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 6000 mNm
Intermittent Torque Max: 8000 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 8000 rpm
Radial Shaft Load Max: 300 N
Axial Shaft Load Max: 300 N
Operating Temp, Min: -20 °C
Operating Temp, Max: 125 °C
Efficiency: 88 %
Direction of Rotation: CW
`