3564K012BK312+HEDM5500J06+OPEC06

FAULHABER® series 3564_B, 35 mm dia. brushless DC micro motor, 12V coil and 4.0 mm dia. plain shaft. Assembly includes series HED, 2 channel optical... More Details
SKU:
3564K012BK312+HEDM5500J06+OPEC06
Price per unit:
$739.61
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 3564_B
Motor Winding: 12V
Encoder Technology: Optical, 2 Channel
Encoder Resolution: 1024
Overall Diameter: 41.1 mm
Overall Length: 82.3 mm
Overall Weight: 0.741 lbs

Additional Pricing options

  • Buy 5 for $673.86 each and save 9%
  • Buy 10 for $618.90 each and save 16%
  • Buy 25 for $559.54 each and save 24%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 34.9 gcm2
Friction Torque/ Residual Torque: 1.2 mNm
Mechanical Time constant: 10.4 ms
Max Angular acceleration: 84 rad/s2
Torque constant rotary: 14.52 mNm/A
Back EMF constant rotary: 1.44 mV/rpm
Terminal/Phase Resistance: 0.56 Ω
Terminal Inductance: 90 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`