3564K024BK312+38A 360:1+HEDS5540I06+MG20+OPEC06

FAULHABER® series 3564_B, 35 mm dia. brushless DC micro motor, 24V coil with FAULHABER® series 38A, 38 mm dia. precision planetary gearhead, 360:1... More Details
SKU:
3564K024BK312+38A 360:1+HEDS5540I06+MG20+OPEC06
Price per unit:
$1,271.32
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 3564_B
Motor Winding: 24V
Gearhead Series: 38A
Gearhead Ratio: 360:1
Encoder Technology: Optical, 3 Channel
Encoder Resolution: 512
Overall Diameter: 41.1 mm
Overall Length: 162.5 mm
Overall Weight: 1.645 lbs

Additional Pricing options

  • Buy 5 for $1,202.95 each and save 5%
  • Buy 10 for $1,144.04 each and save 10%
  • Buy 25 for $1,073.83 each and save 16%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 34.9 gcm2
Friction Torque/ Residual Torque: 1.2 mNm
Mechanical Time constant: 9.7 ms
Max Angular acceleration: 124 rad/s2
Torque constant rotary: 20.12 mNm/A
Back EMF constant rotary: 2.08 mV/rpm
Terminal/Phase Resistance: 1.1 Ω
Terminal Inductance: 190 μH
Gearhead Ratio: 360:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 20000 mNm
Intermittent Torque Max: 32000 mNm
Recommended input speed Max: 4500 rpm
Gearhead Intermittent Input Speed Max: 13500 rpm
Radial Shaft Load Max: 200 N
Axial Shaft Load Max: 200 N
Operating Temp, Min: -25 °C
Operating Temp, Max: 90 °C
Efficiency: 80 %
Direction of Rotation: CW
`