The store will not work correctly when cookies are disabled.
3564K048B
FAULHABERĀ® series 3564_B, 35 mm dia. brushless DC micro motor, 48V coil and 4.0 mm dia. plain shaft.
FAULHABERĀ® series 3564_B, 35 mm dia. brushless DC micro motor, 48V coil and 4.0 mm dia. plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
3564_B |
| Motor Winding: |
48V |
| Overall Diameter: |
35 mm |
| Overall Length: |
64 mm |
| Overall Weight: |
0.686 lbs |
Additional Pricing options
-
Buy 5 for
$483.60
each and save 19%
-
Buy 10 for
$372.80
each and save 38%
-
Buy 25 for
$356.00
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
34.9 gcm2 |
| Friction Torque/ Residual Torque: |
1.2 mNm |
| Mechanical Time constant: |
11.1 ms |
| Max Angular acceleration: |
120 rad/s2 |
| Torque constant rotary: |
37.02 mNm/A |
| Back EMF constant rotary: |
3.75 mV/rpm |
| Terminal/Phase Resistance: |
4.1 Ω |
| Terminal Inductance: |
640 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |