3863A024CR+38/1 43:1+MG22

FAULHABER® Coreless Technology series 3863_CR, 38 mm dia. brush DC micro motor, 24V coil, graphite commutation with FAULHABER® series 38/1, 38 mm... More Details
SKU:
3863A024CR+38/1 43:1+MG22
Price per unit:
$1,089.20
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 3863_CR
Motor Winding: 24V
Gearhead Series: 38/1
Gearhead Ratio: 43:1
Overall Diameter: 38 mm
Overall Length: 111.9 mm
Overall Weight: 1.45 lbs

Additional Pricing options

  • Buy 5 for $872.10 each and save 20%
  • Buy 10 for $672.50 each and save 38%
  • Buy 25 for $614.30 each and save 44%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 120 gcm2
Friction Torque/ Residual Torque: 6.5 mNm
Mechanical Time constant: 4.8 ms
Max Angular acceleration: 121 rad/s2
Torque constant rotary: 39.8 mNm/A
Back EMF constant rotary: 4.17 mV/rpm
Terminal/Phase Resistance: 0.64 Ω
Terminal Inductance: 180 μH
Gearhead Ratio: 43:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 1400 mNm
Intermittent Torque Max: 1900 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 8000 rpm
Radial Shaft Load Max: 300 N
Axial Shaft Load Max: 300 N
Operating Temp, Min: -20 °C
Operating Temp, Max: 125 °C
Efficiency: 70 %
Direction of Rotation: CW
`