3863A024CR+38/2 159:1+HEDL5540A12+MG22+X0743

FAULHABER® Coreless Technology series 3863_CR, 38 mm dia. brush DC micro motor, 24V coil, graphite commutation with FAULHABER® series 38/2, 38 mm... More Details
SKU:
3863A024CR+38/2 159:1+HEDL5540A12+MG22+X0743
Price per unit:
$1,024.86
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 3863_CR
Motor Winding: 24V
Gearhead Series: 38/2
Gearhead Ratio: 159:1
Encoder Technology: Optical, 3 Channel
Encoder Resolution: 500
Overall Diameter: 41.1 mm
Overall Length: 138 mm
Overall Weight: 1.567 lbs

Additional Pricing options

  • Buy 5 for $935.73 each and save 9%
  • Buy 10 for $863.67 each and save 16%
  • Buy 25 for $775.87 each and save 24%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 120 gcm2
Friction Torque/ Residual Torque: 6.5 mNm
Mechanical Time constant: 4.8 ms
Max Angular acceleration: 121 rad/s2
Torque constant rotary: 39.8 mNm/A
Back EMF constant rotary: 4.17 mV/rpm
Terminal/Phase Resistance: 0.64 Ω
Terminal Inductance: 180 μH
Gearhead Ratio: 159:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 5300 mNm
Intermittent Torque Max: 7000 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 8000 rpm
Radial Shaft Load Max: 300 N
Axial Shaft Load Max: 300 N
Operating Temp, Min: -20 °C
Operating Temp, Max: 125 °C
Efficiency: 60 %
Direction of Rotation: CW
`