3863H012CR+38A 120:1+MG20

FAULHABER® Coreless Technology series 3863_CR, 38 mm dia. brush DC micro motor, 12V coil, graphite commutation with FAULHABER® series 38A, 38 mm... More Details
SKU:
3863H012CR+38A 120:1+MG20
Price per unit:
$1,617.70
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 3863_CR
Motor Winding: 12V
Gearhead Series: 38A
Gearhead Ratio: 120:1
Overall Diameter: 38 mm
Overall Length: 131.6 mm
Overall Weight: 1.587 lbs

Additional Pricing options

  • Buy 5 for $1,302.80 each and save 19%
  • Buy 10 for $1,003.30 each and save 38%
  • Buy 25 for $927.30 each and save 43%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 120 gcm2
Friction Torque/ Residual Torque: 6.5 mNm
Mechanical Time constant: 4.8 ms
Max Angular acceleration: 119 rad/s2
Torque constant rotary: 19.9 mNm/A
Back EMF constant rotary: 2.08 mV/rpm
Terminal/Phase Resistance: 0.16 Ω
Terminal Inductance: 45 μH
Gearhead Ratio: 120:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 20000 mNm
Intermittent Torque Max: 32000 mNm
Recommended input speed Max: 4500 rpm
Gearhead Intermittent Input Speed Max: 13500 rpm
Radial Shaft Load Max: 200 N
Axial Shaft Load Max: 200 N
Operating Temp, Min: -25 °C
Operating Temp, Max: 90 °C
Efficiency: 90 %
Direction of Rotation: CW
`