FAULHABER® Coreless Technology series 3863_CR, 38 mm dia. brush DC micro motor, 18V coil, graphite commutation and 6.0 mm dia. plain shaft.
FAULHABER® Coreless Technology series 3863_CR, 38 mm dia. brush DC micro motor, 18V coil, graphite commutation and 6.0 mm dia. plain shaft. Less Details
SKU:
3863H018CR
Price per unit:
$688.60
Motor
Datasheets
Configured Product Specifications
Motor Series:
3863_CR
Motor Winding:
18V
Overall Diameter:
38 mm
Overall Length:
64 mm
Overall Weight:
0.859 lbs
Additional Pricing options
Buy 5 for
$547.90
each and save 20%
Buy 10 for
$422.60
each and save 39%
Buy 25 for
$375.60
each and save 45%
Please call or contact for pricing of higher volumes