3863H018CR2016IERS3-500

FAULHABER® Coreless Technology series 3863_CR, 38 mm dia. brush DC micro motor, 18V coil, graphite commutation and 6.0 mm dia. plain shaft. Assembly... More Details
SKU:
3863H018CR2016IERS3-500
Price per unit:
$906.00
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 3863_CR
Motor Winding: 18V
Encoder Technology: Optical, 3 Channel
Encoder Resolution: 500
Overall Diameter: 38 mm
Overall Length: 82.1 mm
Overall Weight: 0.877 lbs

Additional Pricing options

  • Buy 5 for $720.80 each and save 20%
  • Buy 10 for $556.10 each and save 39%
  • Buy 25 for $494.20 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 110 gcm2
Friction Torque/ Residual Torque: 6.5 mNm
Mechanical Time constant: 4.8 ms
Max Angular acceleration: 127 rad/s2
Torque constant rotary: 28.8 mNm/A
Back EMF constant rotary: 3.01 mV/rpm
Terminal/Phase Resistance: 0.36 Ω
Terminal Inductance: 90 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`