3863H024CR+44/1 2548:1+HEDM5500J12+MG18+X0743

FAULHABER® Coreless Technology series 3863_CR, 38 mm dia. brush DC micro motor, 24V coil, graphite commutation with FAULHABER® series 44/1, 44 mm... More Details
SKU:
3863H024CR+44/1 2548:1+HEDM5500J12+MG18+X0743
Price per unit:
$1,897.94
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 3863_CR
Motor Winding: 24V
Gearhead Series: 44/1
Gearhead Ratio: 2548:1
Encoder Technology: Optical, 2 Channel
Encoder Resolution: 1024
Overall Diameter: 44 mm
Overall Length: 206.3 mm
Overall Weight: 3.03 lbs

Additional Pricing options

  • Buy 5 for $1,720.18 each and save 9%
  • Buy 10 for $1,576.31 each and save 17%
  • Buy 25 for $1,408.84 each and save 26%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 120 gcm2
Friction Torque/ Residual Torque: 6.5 mNm
Mechanical Time constant: 4.8 ms
Max Angular acceleration: 121 rad/s2
Torque constant rotary: 39.8 mNm/A
Back EMF constant rotary: 4.17 mV/rpm
Terminal/Phase Resistance: 0.64 Ω
Terminal Inductance: 180 μH
Gearhead Ratio: 2548:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 16000 mNm
Intermittent Torque Max: 20000 mNm
Recommended input speed Max: 3500 rpm
Gearhead Intermittent Input Speed Max: 10500 rpm
Radial Shaft Load Max: 400 N
Axial Shaft Load Max: 350 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 125 °C
Efficiency: 60 %
Direction of Rotation: CW
`