3863H048CR+HEDL5540A12+X0743

FAULHABER® Coreless Technology series 3863_CR, 38 mm dia. brush DC micro motor, 48V coil, graphite commutation and 6.0 mm dia. plain shaft. Assembly... More Details
SKU:
3863H048CR+HEDL5540A12+X0743
Price per unit:
$530.17
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 3863_CR
Motor Winding: 48V
Encoder Technology: Optical, 3 Channel
Encoder Resolution: 500
Overall Diameter: 41.1 mm
Overall Length: 82.3 mm
Overall Weight: 0.914 lbs

Additional Pricing options

  • Buy 5 for $484.81 each and save 9%
  • Buy 10 for $449.29 each and save 15%
  • Buy 25 for $406.59 each and save 23%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 115 gcm2
Friction Torque/ Residual Torque: 6.5 mNm
Mechanical Time constant: 4.7 ms
Max Angular acceleration: 127 rad/s2
Torque constant rotary: 79.7 mNm/A
Back EMF constant rotary: 8.33 mV/rpm
Terminal/Phase Resistance: 2.58 Ω
Terminal Inductance: 700 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`