3863H048CR

FAULHABER® Coreless Technology series 3863_CR, 38 mm dia. brush DC micro motor, 48V coil, graphite commutation and 6.0 mm dia. plain shaft.
SKU:
3863H048CR
Price per unit:
$688.60
Motor
Datasheets
Configured Product Specifications
Motor Series: 3863_CR
Motor Winding: 48V
Overall Diameter: 38 mm
Overall Length: 64 mm
Overall Weight: 0.859 lbs

Additional Pricing options

  • Buy 5 for $547.90 each and save 20%
  • Buy 10 for $422.60 each and save 39%
  • Buy 25 for $375.60 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 115 gcm2
Friction Torque/ Residual Torque: 6.5 mNm
Mechanical Time constant: 4.7 ms
Max Angular acceleration: 127 rad/s2
Torque constant rotary: 79.7 mNm/A
Back EMF constant rotary: 8.33 mV/rpm
Terminal/Phase Resistance: 2.58 Ω
Terminal Inductance: 700 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`