3890H018CR

FAULHABER® Coreless Technology series 3890_CR, 38 mm dia. brush DC micro motor, 18V coil, graphite commutation and 6.0 mm dia. plain shaft.
SKU:
3890H018CR
Price per unit:
$734.70
Motor
Datasheets
Configured Product Specifications
Motor Series: 3890_CR
Motor Winding: 18V
Overall Diameter: 38 mm
Overall Length: 90 mm
Overall Weight: 1.212 lbs

Additional Pricing options

  • Buy 5 for $584.50 each and save 20%
  • Buy 10 for $450.90 each and save 39%
  • Buy 25 for $400.80 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 164 gcm2
Friction Torque/ Residual Torque: 10 mNm
Mechanical Time constant: 3.4 ms
Max Angular acceleration: 161 rad/s2
Torque constant rotary: 31.82 mNm/A
Back EMF constant rotary: 3.332 mV/rpm
Terminal/Phase Resistance: 0.21 Ω
Terminal Inductance: 60 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded