3890H048CR+38A 60:1+HEDS5540I12+MG20+X0743

FAULHABER® Coreless Technology series 3890_CR, 38 mm dia. brush DC micro motor, 48V coil, graphite commutation with FAULHABER® series 38A, 38 mm... More Details
SKU:
3890H048CR+38A 60:1+HEDS5540I12+MG20+X0743
Price per unit:
$1,048.36
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 3890_CR
Motor Winding: 48V
Gearhead Series: 38A
Gearhead Ratio: 60:1
Encoder Technology: Optical, 3 Channel
Encoder Resolution: 512
Overall Diameter: 41.1 mm
Overall Length: 175.9 mm
Overall Weight: 1.994 lbs

Additional Pricing options

  • Buy 5 for $989.01 each and save 6%
  • Buy 10 for $933.50 each and save 11%
  • Buy 25 for $870.76 each and save 17%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 171 gcm2
Friction Torque/ Residual Torque: 10 mNm
Mechanical Time constant: 3.3 ms
Max Angular acceleration: 170 rad/s2
Torque constant rotary: 84.86 mNm/A
Back EMF constant rotary: 8.887 mV/rpm
Terminal/Phase Resistance: 1.38 Ω
Terminal Inductance: 430 μH
Gearhead Ratio: 60:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 20000 mNm
Intermittent Torque Max: 32000 mNm
Recommended input speed Max: 4500 rpm
Gearhead Intermittent Input Speed Max: 13500 rpm
Radial Shaft Load Max: 200 N
Axial Shaft Load Max: 200 N
Operating Temp, Min: -25 °C
Operating Temp, Max: 90 °C
Efficiency: 90 %
Direction of Rotation: CW
`