3890H048CR

FAULHABERĀ® Coreless Technology series 3890_CR, 38 mm dia. brush DC micro motor, 48V coil, graphite commutation and 6.0 mm dia. plain shaft.
SKU:
3890H048CR
Price per unit:
$734.70
Motor
Datasheets
Configured Product Specifications
Motor Series: 3890_CR
Motor Winding: 48V
Overall Diameter: 38 mm
Overall Length: 90 mm
Overall Weight: 1.212 lbs

Additional Pricing options

  • Buy 5 for $584.50 each and save 20%
  • Buy 10 for $450.90 each and save 39%
  • Buy 25 for $400.80 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 171 gcm2
Friction Torque/ Residual Torque: 10 mNm
Mechanical Time constant: 3.3 ms
Max Angular acceleration: 170 rad/s2
Torque constant rotary: 84.86 mNm/A
Back EMF constant rotary: 8.887 mV/rpm
Terminal/Phase Resistance: 1.38 Ω
Terminal Inductance: 430 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded