3890H048CR2016IER3-4096+44/1 4.8:1+MG10

FAULHABER® Coreless Technology series 3890_CR, 38 mm dia. brush DC micro motor, 48V coil, graphite commutation with FAULHABER® series 44/1, 44 mm... More Details
SKU:
3890H048CR2016IER3-4096+44/1 4.8:1+MG10
Price per unit:
$1,521.90
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 3890_CR
Motor Winding: 48V
Gearhead Series: 44/1
Gearhead Ratio: 4.8:1
Encoder Technology: Optical, 3 Channel
Encoder Resolution: 4096
Overall Diameter: 44 mm
Overall Length: 170.3 mm
Overall Weight: 2.3 lbs

Additional Pricing options

  • Buy 5 for $1,218.20 each and save 20%
  • Buy 10 for $939.50 each and save 38%
  • Buy 25 for $857.50 each and save 44%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 171 gcm2
Friction Torque/ Residual Torque: 10 mNm
Mechanical Time constant: 3.3 ms
Max Angular acceleration: 170 rad/s2
Torque constant rotary: 84.86 mNm/A
Back EMF constant rotary: 8.887 mV/rpm
Terminal/Phase Resistance: 1.38 Ω
Terminal Inductance: 430 μH
Gearhead Ratio: 4.8:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 16000 mNm
Intermittent Torque Max: 20000 mNm
Recommended input speed Max: 3500 rpm
Gearhead Intermittent Input Speed Max: 10500 rpm
Radial Shaft Load Max: 400 N
Axial Shaft Load Max: 350 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 125 °C
Efficiency: 90 %
Direction of Rotation: CW
`