4490H024B+44/1 23:1+MG18

FAULHABER® series 4490_B, 44 mm dia. brushless DC micro motor, 24V coil with FAULHABER® series 44/1, 44 mm dia. precision planetary gearhead, 23:1... More Details
SKU:
4490H024B+44/1 23:1+MG18
Price per unit:
$1,548.80
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 4490_B
Motor Winding: 24V
Gearhead Series: 44/1
Gearhead Ratio: 23:1
Overall Diameter: 44 mm
Overall Length: 167.8 mm
Overall Weight: 2.959 lbs

Additional Pricing options

  • Buy 5 for $1,253.00 each and save 19%
  • Buy 10 for $966.00 each and save 38%
  • Buy 25 for $922.30 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 130 gcm2
Friction Torque/ Residual Torque: 5 mNm
Dynamic friction: 0.001 mNm/rpm
Mechanical Time constant: 4.9 ms
Max Angular acceleration: 203 rad/s2
Torque constant rotary: 23.83 mNm/A
Back EMF constant rotary: 2.53 mV/rpm
Terminal/Phase Resistance: 0.22 Ω
Terminal Inductance: 73 μH
Gearhead Ratio: 23:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 16000 mNm
Intermittent Torque Max: 20000 mNm
Recommended input speed Max: 3500 rpm
Gearhead Intermittent Input Speed Max: 10500 rpm
Radial Shaft Load Max: 400 N
Axial Shaft Load Max: 350 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 125 °C
Efficiency: 80 %
Direction of Rotation: CW
`