The store will not work correctly when cookies are disabled.
4490H024BS
FAULHABER® series 4490_B, 44 mm dia. brushless DC micro motor, 24V coil, 3-phase wye stator coil and 6.0 mm dia. plain shaft.
FAULHABER® series 4490_B, 44 mm dia. brushless DC micro motor, 24V coil, 3-phase wye stator coil and 6.0 mm dia. plain shaft.
Less Details
|
Motor |
Datasheets |
|
Configured Product Specifications
Motor Series: |
4490_B |
Motor Winding: |
24V |
Overall Diameter: |
44 mm |
Overall Length: |
90 mm |
Overall Weight: |
1.636 lbs |
Additional Pricing options
-
Buy 5 for
$654.60
each and save 19%
-
Buy 10 for
$504.70
each and save 38%
-
Buy 25 for
$481.90
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: |
Rotary |
Motor Technology: |
Brushless DC |
Rotor Inertia: |
130 gcm2 |
Friction Torque/ Residual Torque: |
3.9 mNm |
Dynamic friction: |
0.001 mNm/rpm |
Mechanical Time constant: |
4.9 ms |
Max Angular acceleration: |
117 rad/s2 |
Torque constant rotary: |
41.86 mNm/A |
Back EMF constant rotary: |
4.4 mV/rpm |
Terminal/Phase Resistance: |
0.66 Ω |
Terminal Inductance: |
219 μH |
Gearhead Technology: |
No Gearhead |
Bearing Type: |
Ball Bearings, Preloaded |