4490H036B+38A 4:1+MG20

FAULHABER® series 4490_B, 44 mm dia. brushless DC micro motor, 36V coil with FAULHABER® series 38A, 38 mm dia. precision planetary gearhead, 4:1... More Details
SKU:
4490H036B+38A 4:1+MG20
Price per unit:
$1,443.00
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 4490_B
Motor Winding: 36V
Gearhead Series: 38A
Gearhead Ratio: 4:1
Overall Diameter: 44 mm
Overall Length: 132.2 mm
Overall Weight: 2.055 lbs

Additional Pricing options

  • Buy 5 for $1,169.70 each and save 19%
  • Buy 10 for $900.90 each and save 38%
  • Buy 25 for $858.20 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 130 gcm2
Friction Torque/ Residual Torque: 5 mNm
Dynamic friction: 0.001 mNm/rpm
Mechanical Time constant: 5 ms
Max Angular acceleration: 212 rad/s2
Torque constant rotary: 32.68 mNm/A
Back EMF constant rotary: 3.54 mV/rpm
Terminal/Phase Resistance: 0.44 Ω
Terminal Inductance: 142 μH
Gearhead Ratio: 4:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 6000 mNm
Intermittent Torque Max: 9600 mNm
Recommended input speed Max: 4500 rpm
Gearhead Intermittent Input Speed Max: 13500 rpm
Radial Shaft Load Max: 200 N
Axial Shaft Load Max: 200 N
Operating Temp, Min: -25 °C
Operating Temp, Max: 90 °C
Efficiency: 96 %
Direction of Rotation: CW
`