The store will not work correctly when cookies are disabled.
4490H036BS
FAULHABER® series 4490_B, 44 mm dia. brushless DC micro motor, 36V coil, 3-phase wye stator coil and 6.0 mm dia. plain shaft.
FAULHABER® series 4490_B, 44 mm dia. brushless DC micro motor, 36V coil, 3-phase wye stator coil and 6.0 mm dia. plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
4490_B |
| Motor Winding: |
36V |
| Overall Diameter: |
44 mm |
| Overall Length: |
90 mm |
| Overall Weight: |
1.636 lbs |
Additional Pricing options
-
Buy 5 for
$654.60
each and save 19%
-
Buy 10 for
$504.70
each and save 38%
-
Buy 25 for
$481.90
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
130 gcm2 |
| Friction Torque/ Residual Torque: |
3.9 mNm |
| Dynamic friction: |
0.001 mNm/rpm |
| Mechanical Time constant: |
4.9 ms |
| Max Angular acceleration: |
124 rad/s2 |
| Torque constant rotary: |
59.06 mNm/A |
| Back EMF constant rotary: |
6.16 mV/rpm |
| Terminal/Phase Resistance: |
1.31 Ω |
| Terminal Inductance: |
430 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |
`