4490H048BK312+HEDM5500J12+X0863

FAULHABER® series 4490_B, 44 mm dia. brushless DC micro motor, 48V coil and 6.0 mm dia. plain shaft. Assembly includes series HED, 2 channel optical... More Details
SKU:
4490H048BK312+HEDM5500J12+X0863
Price per unit:
$932.44
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 4490_B
Motor Winding: 48V
Encoder Technology: Optical, 2 Channel
Encoder Resolution: 1024
Overall Diameter: 44 mm
Overall Length: 108.3 mm
Overall Weight: 1.691 lbs

Additional Pricing options

  • Buy 5 for $849.37 each and save 9%
  • Buy 10 for $773.56 each and save 17%
  • Buy 25 for $695.15 each and save 25%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 130 gcm2
Friction Torque/ Residual Torque: 5 mNm
Dynamic friction: 0.001 mNm/rpm
Mechanical Time constant: 4.8 ms
Max Angular acceleration: 229 rad/s2
Torque constant rotary: 41.4 mNm/A
Back EMF constant rotary: 4.56 mV/rpm
Terminal/Phase Resistance: 0.7 Ω
Terminal Inductance: 235 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`