AM08202R022512+08/3 1518:1+MG0083

FAULHABER® PRECIstep® Technology series AM0820, 8 mm dia. 2 phase DC stepper motor, 2.0V coil with two ball bearings with FAULHABER® series 08/3,... More Details
SKU:
AM08202R022512+08/3 1518:1+MG0083
Price per unit:
$622.23
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: AM0820
Motor Winding: 2V
Gearhead Series: 08/3
Gearhead Ratio: 1518:1
Overall Diameter: 8 mm
Overall Length: 38 mm
Overall Weight: 0.02 lbs

Additional Pricing options

  • Buy 5 for $572.99 each and save 8%
  • Buy 10 for $522.09 each and save 16%
  • Buy 25 for $475.94 each and save 24%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Friction Torque/ Residual Torque: 0.2 mNm
Torque constant rotary: 1 mNm/A
Back EMF constant rotary: 0.8 mV/rpm
Terminal/Phase Resistance: 7.3 Ω
Terminal Inductance: 1400 μH
Stepper Drive Voltage, Min: 10 V
Gearhead Ratio: 1518:1
Gearhead Technology: Zero Backlash Spur
Bearing Type: Sintered Bearing
Continuous Torque Max: 15 mNm
Intermittent Torque Max: 25 mNm
Recommended input speed Max: 8000 rpm
Gearhead Intermittent Input Speed Max: 24000 rpm
Radial Shaft Load Max: 5 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 66 %
Direction of Rotation: CCW
`