AM0820SB022508+08/1 4:1+MG09

FAULHABER® PRECIstep® Technology series AM0820, 8 mm dia. 2 phase DC stepper motor, 2.0V coil with sleeve bearings with FAULHABER® series 08/1, 8... More Details
SKU:
AM0820SB022508+08/1 4:1+MG09
Price per unit:
$257.55
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: AM0820
Motor Winding: 2V
Gearhead Series: 08/1
Gearhead Ratio: 4:1
Overall Diameter: 8 mm
Overall Length: 23.4 mm
Overall Weight: 0.014 lbs

Additional Pricing options

  • Buy 5 for $239.14 each and save 7%
  • Buy 10 for $213.28 each and save 17%
  • Buy 25 for $198.53 each and save 23%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Friction Torque/ Residual Torque: 0.2 mNm
Torque constant rotary: 1 mNm/A
Back EMF constant rotary: 0.8 mV/rpm
Terminal/Phase Resistance: 7.3 Ω
Terminal Inductance: 1400 μH
Stepper Drive Voltage, Min: 10 V
Gearhead Ratio: 4:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 60 mNm
Intermittent Torque Max: 120 mNm
Recommended input speed Max: 8000 rpm
Gearhead Intermittent Input Speed Max: 24000 rpm
Radial Shaft Load Max: 0.8 N
Axial Shaft Load Max: 1 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 90 %
Direction of Rotation: CW
`