AM10202R009008+10/1 4096:1+MG09

FAULHABER® PRECIstep® Technology series AM1020, 10 mm dia. 2 phase DC stepper motor, 6.0V coil with two ball bearings with FAULHABER® series 10/1,... More Details
SKU:
AM10202R009008+10/1 4096:1+MG09
Price per unit:
$345.89
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: AM1020
Motor Winding: 6V
Gearhead Series: 10/1
Gearhead Ratio: 4096:1
Overall Diameter: 10 mm
Overall Length: 41.1 mm
Overall Weight: 0.041 lbs

Additional Pricing options

  • Buy 5 for $320.68 each and save 7%
  • Buy 10 for $289.74 each and save 16%
  • Buy 25 for $267.83 each and save 23%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Rotor Inertia: 0.1 gcm2
Friction Torque/ Residual Torque: 0.2 mNm
Torque constant rotary: 2.4 mNm/A
Back EMF constant rotary: 5.3 mV/rpm
Terminal/Phase Resistance: 65 Ω
Terminal Inductance: 21400 μH
Stepper Drive Voltage, Min: 30 V
Gearhead Ratio: 4096:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 100 mNm
Intermittent Torque Max: 200 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 1 N
Axial Shaft Load Max: 2 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 48 %
Direction of Rotation: CW
`