AM1020SB018010+12/3 20.6:1+MG09

FAULHABER® PRECIstep® Technology series AM1020, 10 mm dia. 2 phase DC stepper motor, 3.0V coil with sleeve bearings with FAULHABER® series 12/3,... More Details
SKU:
AM1020SB018010+12/3 20.6:1+MG09
Price per unit:
$237.89
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: AM1020
Motor Winding: 3V
Gearhead Series: 12/3
Gearhead Ratio: 20.6:1
Overall Diameter: 12 mm
Overall Length: 33.4 mm
Overall Weight: 0.034 lbs

Additional Pricing options

  • Buy 5 for $221.00 each and save 7%
  • Buy 10 for $196.99 each and save 17%
  • Buy 25 for $183.57 each and save 23%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Rotor Inertia: 0.1 gcm2
Friction Torque/ Residual Torque: 0.2 mNm
Torque constant rotary: 2.4 mNm/A
Back EMF constant rotary: 2.6 mV/rpm
Terminal/Phase Resistance: 16 Ω
Terminal Inductance: 5200 μH
Stepper Drive Voltage, Min: 15 V
Gearhead Ratio: 20.6:1
Gearhead Technology: Spur
Bearing Type: Sintered Bearing
Continuous Torque Max: 8 mNm
Intermittent Torque Max: 100 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 2 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 86 %
Direction of Rotation: CW
`