AM1020SB025008+10/1 16:1+MG09

FAULHABER® PRECIstep® Technology series AM1020, 10 mm dia. 2 phase DC stepper motor, 2.0V coil with sleeve bearings with FAULHABER® series 10/1,... More Details
SKU:
AM1020SB025008+10/1 16:1+MG09
Price per unit:
$251.12
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: AM1020
Motor Winding: 2V
Gearhead Series: 10/1
Gearhead Ratio: 16:1
Overall Diameter: 10 mm
Overall Length: 28.7 mm
Overall Weight: 0.027 lbs

Additional Pricing options

  • Buy 5 for $233.03 each and save 7%
  • Buy 10 for $208.02 each and save 17%
  • Buy 25 for $193.37 each and save 23%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Rotor Inertia: 0.1 gcm2
Friction Torque/ Residual Torque: 0.2 mNm
Torque constant rotary: 2.4 mNm/A
Back EMF constant rotary: 1.8 mV/rpm
Terminal/Phase Resistance: 8 Ω
Terminal Inductance: 2400 μH
Stepper Drive Voltage, Min: 10 V
Gearhead Ratio: 16:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 15 mNm
Intermittent Torque Max: 200 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 1 N
Axial Shaft Load Max: 2 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 80 %
Direction of Rotation: CW
`