AM1524SB045004

FAULHABER® PRECIstep® Technology series AM1524, 15 mm dia. 2 phase DC stepper motor, 2.0V coil with sleeve bearings and 7.75 mm long plain shaft.
SKU:
AM1524SB045004
Price per unit:
$156.96
Motor
Datasheets
Configured Product Specifications
Motor Series: AM1524
Motor Winding: 2V
Overall Diameter: 15 mm
Overall Length: 16.4 mm
Overall Weight: 0.026 lbs

Additional Pricing options

  • Buy 5 for $146.50 each and save 7%
  • Buy 10 for $129.25 each and save 18%
  • Buy 25 for $122.08 each and save 22%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Rotor Inertia: 0.4 gcm2
Friction Torque/ Residual Torque: 0.9 mNm
Torque constant rotary: 10 mNm/A
Back EMF constant rotary: 2.4 mV/rpm
Terminal/Phase Resistance: 3.6 Ω
Terminal Inductance: 1900 μH
Stepper Drive Voltage, Min: 10 V
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing
`