AM1524SB045006+15/8 141:1+MG0158

FAULHABER® PRECIstep® Technology series AM1524, 15 mm dia. 2 phase DC stepper motor, 2.0V coil with sleeve bearings with FAULHABER® series 15/8,... More Details
SKU:
AM1524SB045006+15/8 141:1+MG0158
Price per unit:
$349.49
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: AM1524
Motor Winding: 2V
Gearhead Series: 15/8
Gearhead Ratio: 141:1
Overall Diameter: 16 mm
Overall Length: 48.4 mm
Overall Weight: 0.079 lbs

Additional Pricing options

  • Buy 5 for $319.40 each and save 9%
  • Buy 10 for $287.98 each and save 18%
  • Buy 25 for $263.61 each and save 25%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Rotor Inertia: 0.4 gcm2
Friction Torque/ Residual Torque: 0.9 mNm
Torque constant rotary: 10 mNm/A
Back EMF constant rotary: 2.4 mV/rpm
Terminal/Phase Resistance: 3.6 Ω
Terminal Inductance: 1900 μH
Stepper Drive Voltage, Min: 10 V
Gearhead Ratio: 141:1
Gearhead Technology: Zero Backlash Spur
Bearing Type: Sintered Bearing
Continuous Torque Max: 100 mNm
Intermittent Torque Max: 150 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 25 N
Axial Shaft Load Max: 5 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 51 %
Direction of Rotation: CW
`