AM22242R025010+22/7 3.71:1K288+MG12

FAULHABER® PRECIstep® Technology series AM2224, 22 mm dia. 2 phase DC stepper motor, 6.0V coil with two ball bearings with FAULHABER® series 22/7,... More Details
SKU:
AM22242R025010+22/7 3.71:1K288+MG12
Price per unit:
$594.33
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: AM2224
Motor Winding: 6V
Gearhead Series: 22/7
Gearhead Ratio: 3.71:1
Overall Diameter: 22 mm
Overall Length: 55.6 mm
Overall Weight: 0.245 lbs

Additional Pricing options

  • Buy 5 for $495.73 each and save 17%
  • Buy 10 for $460.00 each and save 23%
  • Buy 25 for $405.29 each and save 32%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Rotor Inertia: 2.5 gcm2
Friction Torque/ Residual Torque: 2 mNm
Torque constant rotary: 37 mNm/A
Back EMF constant rotary: 16.3 mV/rpm
Terminal/Phase Resistance: 18 Ω
Terminal Inductance: 16300 μH
Stepper Drive Voltage, Min: 48 V
Gearhead Ratio: 3.71:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 200 mNm
Intermittent Torque Max: 400 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 170 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 88 %
Direction of Rotation: CW
`