AM22242R025010+22/7 415:1+MG12

FAULHABER® PRECIstep® Technology series AM2224, 22 mm dia. 2 phase DC stepper motor, 6.0V coil with two ball bearings with FAULHABER® series 22/7,... More Details
SKU:
AM22242R025010+22/7 415:1+MG12
Price per unit:
$529.96
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: AM2224
Motor Winding: 6V
Gearhead Series: 22/7
Gearhead Ratio: 415:1
Overall Diameter: 22 mm
Overall Length: 80.3 mm
Overall Weight: 0.32 lbs

Additional Pricing options

  • Buy 5 for $486.69 each and save 8%
  • Buy 10 for $441.34 each and save 17%
  • Buy 25 for $403.68 each and save 24%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Rotor Inertia: 2.5 gcm2
Friction Torque/ Residual Torque: 2 mNm
Torque constant rotary: 37 mNm/A
Back EMF constant rotary: 16.3 mV/rpm
Terminal/Phase Resistance: 18 Ω
Terminal Inductance: 16300 μH
Stepper Drive Voltage, Min: 48 V
Gearhead Ratio: 415:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 700 mNm
Intermittent Torque Max: 1000 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 170 N
Axial Shaft Load Max: 150 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 55 %
Direction of Rotation: CW
`