AM22242R050010

FAULHABER® PRECIstep® Technology series AM2224, 22 mm dia. 2 phase DC stepper motor, 3.0V coil with two ball bearings and 2.0 mm dia. x 8.1 mm long... More Details
SKU:
AM22242R050010
Price per unit:
$219.82
Motor
Datasheets
Configured Product Specifications
Motor Series: AM2224
Motor Winding: 3V
Overall Diameter: 22 mm
Overall Length: 27.7 mm
Overall Weight: 0.095 lbs

Additional Pricing options

  • Buy 5 for $206.40 each and save 6%
  • Buy 10 for $184.29 each and save 16%
  • Buy 25 for $175.07 each and save 20%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Rotor Inertia: 2.5 gcm2
Friction Torque/ Residual Torque: 2 mNm
Torque constant rotary: 37 mNm/A
Back EMF constant rotary: 8.3 mV/rpm
Terminal/Phase Resistance: 4.8 Ω
Terminal Inductance: 4300 μH
Stepper Drive Voltage, Min: 24 V
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing
`