The store will not work correctly when cookies are disabled.
AM2224R3050030
FAULHABER® PRECIstep® Technology series AM2224-R3, 22 mm dia. 2 phase DC stepper motor, 3.0V coil with 3mm shaft and 3.0 mm plain shaft.
FAULHABER® PRECIstep® Technology series AM2224-R3, 22 mm dia. 2 phase DC stepper motor, 3.0V coil with 3mm shaft and 3.0 mm plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
AM2224-R3 |
| Motor Winding: |
3V |
| Overall Diameter: |
22 mm |
| Overall Length: |
27.7 mm |
| Overall Weight: |
0.111 lbs |
Additional Pricing options
-
Buy 5 for
$208.01
each and save 7%
-
Buy 10 for
$183.54
each and save 18%
-
Buy 25 for
$173.34
each and save 22%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Stepper |
| Rotor Inertia: |
2.5 gcm2 |
| Friction Torque/ Residual Torque: |
2 mNm |
| Torque constant rotary: |
37 mNm/A |
| Back EMF constant rotary: |
8.3 mV/rpm |
| Terminal/Phase Resistance: |
4.8 Ω |
| Terminal Inductance: |
4300 μH |
| Stepper Drive Voltage, Min: |
24 V |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |
`