AM2224SB050014+22/5 29.6:1+MG06

FAULHABER® PRECIstep® Technology series AM2224, 22 mm dia. 2 phase DC stepper motor, 3.0V coil with sleeve bearings with FAULHABER® series 22/5,... More Details
SKU:
AM2224SB050014+22/5 29.6:1+MG06
Price per unit:
$424.29
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: AM2224
Motor Winding: 3V
Gearhead Series: 22/5
Gearhead Ratio: 29.6:1
Overall Diameter: 23.8 mm
Overall Length: 73.9 mm
Overall Weight: 0.26 lbs

Additional Pricing options

  • Buy 5 for $382.04 each and save 10%
  • Buy 10 for $342.92 each and save 19%
  • Buy 25 for $314.22 each and save 26%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Rotor Inertia: 2.5 gcm2
Friction Torque/ Residual Torque: 2 mNm
Torque constant rotary: 37 mNm/A
Back EMF constant rotary: 8.3 mV/rpm
Terminal/Phase Resistance: 4.8 Ω
Terminal Inductance: 4300 μH
Stepper Drive Voltage, Min: 24 V
Gearhead Ratio: 29.6:1
Gearhead Technology: Zero Backlash Spur
Bearing Type: Sintered Bearing
Continuous Torque Max: 100 mNm
Intermittent Torque Max: 400 mNm
Recommended input speed Max: 4000 rpm
Gearhead Intermittent Input Speed Max: 12000 rpm
Radial Shaft Load Max: 100 N
Axial Shaft Load Max: 5 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 51 %
Direction of Rotation: CW
`