AM2224SB100010+20/1R 159:1+MG10

FAULHABER® PRECIstep® Technology series AM2224, 22 mm dia. 2 phase DC stepper motor, 1.4V coil with sleeve bearings with FAULHABER® series 20/1R,... More Details
SKU:
AM2224SB100010+20/1R 159:1+MG10
Price per unit:
$430.16
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: AM2224
Motor Winding: 1.4V
Gearhead Series: 20/1R
Gearhead Ratio: 159:1
Overall Diameter: 22 mm
Overall Length: 61.4 mm
Overall Weight: 0.225 lbs

Additional Pricing options

  • Buy 5 for $394.45 each and save 8%
  • Buy 10 for $355.19 each and save 17%
  • Buy 25 for $324.03 each and save 25%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Rotor Inertia: 2.5 gcm2
Friction Torque/ Residual Torque: 2 mNm
Torque constant rotary: 37 mNm/A
Back EMF constant rotary: 3.8 mV/rpm
Terminal/Phase Resistance: 0.9 Ω
Terminal Inductance: 900 μH
Stepper Drive Voltage, Min: 11.199999809265137 V
Gearhead Ratio: 159:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 800 mNm
Intermittent Torque Max: 1100 mNm
Recommended input speed Max: 12000 rpm
Gearhead Intermittent Input Speed Max: 36000 rpm
Radial Shaft Load Max: 75 N
Axial Shaft Load Max: 20 N
Operating Temp, Min: -10 °C
Operating Temp, Max: 125 °C
Efficiency: 60 %
Direction of Rotation: CW
`