DM0620SB013011

FAULHABER® PRECIstep® Technology series DM0620, 6 mm dia. 2 phase disc magnet DC stepper motor, 2.0V coil with sleeve bearings and 1.0 mm plain... More Details
SKU:
DM0620SB013011
Price per unit:
$198.85
Motor
Datasheets
Configured Product Specifications
Motor Series: DM0620
Motor Winding: 2V
Overall Diameter: 6 mm
Overall Length: 9.5 mm
Overall Weight: 0.002 lbs

Additional Pricing options

  • Buy 5 for $185.70 each and save 7%
  • Buy 10 for $164.02 each and save 18%
  • Buy 25 for $154.98 each and save 22%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Friction Torque/ Residual Torque: 0.1 mNm
Torque constant rotary: 0.06 mNm/A
Back EMF constant rotary: 0.53 mV/rpm
Terminal/Phase Resistance: 13.6 Ω
Terminal Inductance: 2 μH
Stepper Drive Voltage, Min: 5 V
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing
`