DM1220SB005530

FAULHABER® PRECIstep® Technology series DM1220, 12 mm dia. 2 phase disc magnet DC stepper motor, 12V coil with sleeve bearings and plain shaft for... More Details
SKU:
DM1220SB005530
Price per unit:
$157.88
Motor
Datasheets
Configured Product Specifications
Motor Series: DM1220
Motor Winding: 12V
Overall Diameter: 12 mm
Overall Length: 17.4 mm
Overall Weight: 0.02 lbs

Additional Pricing options

  • Buy 5 for $147.35 each and save 7%
  • Buy 10 for $130.02 each and save 18%
  • Buy 25 for $122.80 each and save 22%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Stepper
Rotor Inertia: 0.1 gcm2
Friction Torque/ Residual Torque: 0.5 mNm
Torque constant rotary: 4.1 mNm/A
Back EMF constant rotary: 9.1 mV/rpm
Terminal/Phase Resistance: 164 Ω
Terminal Inductance: 49100 μH
Stepper Drive Voltage, Min: 60 V
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing
`