LL06A0-050M1G1E1

Piezo LEGS® series LL06A0, 10.8 mm wide linear piezo motor, 6 N, stainless steel housing, 50 mm long drive rod with one adapter (front) with guides... More Details
SKU:
LL06A0-050M1G1E1
Price per unit:
$1,333.07
Motor
Datasheets
Configured Product Specifications
Motor Series: LL06
Motor Winding: 48 V
Encoder Technology: Optical, Incremental
Encoder Resolution: 1
Overall Diameter: 10.35 mm
Overall Length: 23.4 mm
Overall Weight: 0.041 lbs

Additional Pricing options

  • Buy 5 for $996.69 each and save 25%
  • Buy 10 for $943.84 each and save 29%
  • Buy 25 for $697.61 each and save 48%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Linear
Motor Technology: Linear
Gearhead Technology: No Gearhead
`