LM0830-040-01

FAULHABER® QUICKSHAFT® Technology series LM0830, 8 mm wide linear brushless DC micro motor, 40mm stroke length with integrated analog hall sensors.
SKU:
LM0830-040-01
Price per unit:
$566.52
Configured Product Specifications
Motor Series: LM0830
Motor Winding: 50V
Overall Diameter: 8 mm
Overall Length: 30 mm
Overall Weight: 0.038 lbs

Additional Pricing options

  • Buy 5 for $515.02 each and save 9%
  • Buy 10 for $472.10 each and save 17%
  • Buy 25 for $419.64 each and save 26%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Linear
Motor Technology: Linear Brushless DC
Friction Torque/ Residual Torque: 0.1 mNm
Dynamic friction: 0.001 mNm/rpm
Max Angular acceleration: 147800 rad/s2
Torque constant rotary: 1.94 mNm/A
Back EMF constant rotary: 1.58 mV/rpm
Terminal/Phase Resistance: 7.37 Ω
Terminal Inductance: 117 μH
Gearhead Technology: No Gearhead
Bearing Type: Polymer Sleeves
`